Product TBEN-LL-4FDI-4FDX
Compact and Secure Ethernet I/O Module
Safe Digital Inputs and Outputs
M12 L-Coded Voltage Connector
Order number: 100039886- PROFINET device, EtherNet/IP device or Modbus TCP server
- Integrated Ethernet switch
- Supports 10 Mbps/100 Mbps
- 2 × M12, 4-pin, D-coded, Ethernet fieldbus connection
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- M12, 5-pin, L-coded male connector for power supply
- ATEX zone 2/22
- CCC-Ex
- Four secure digital SIL3 inputs
- Four secure configurable digital SIL3 inputs or outputs

General data
| EAN | 4047101599329 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 630 g |
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET |
| Signal type | Fail-safe inputs, Fail-safe inputs and outputs |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Fieldbus transmission rate | 10/100 Mbps |
| Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC |
Data Sheets
| German | 478 KB |
| English | 477 KB |
| French | 478 KB |
| Spanish | 464 KB |
| Czech | 478 KB |
| Dutch | 477 KB |
| Romanian | 477 KB |
| Polish | 479 KB |
| Chinese | 566 KB |
| Turkish | 478 KB |
Approval
Configuration File
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
| EU Declaration of Conformity According to MRL | 187 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Safety Manual
Mounting accessories
|
TB-SG-L
Protective housing for TBEN-L and TBIL-M block I/O modules for use in ATEX Zone 2/22 |
100014865 |
Connectivity accessories
|
VS-M12-PWR
Blanking plug for M12 female connectors |
100034822 |

