Product B2N360-Q42-E2LIUPN8X2-H1181
Inclinometer
Order number: 1534116- Rectangular, plastic, PA12-GF30
- Status display via LEDs
- Parameterizable filter functions for different applications
- Parameterizable via teach pin
- Acceleration function ± 2 g, measuring range parameterizable
- 15…30 VDC
- Analog output
- Programmable current and voltage output functions
- Factory setting 4…20 mA
- All functions programmable via IO-Link/PACTware
- Programmable NC/NO switch functions, available as NPN or PNP version
- Process value for x and y-axis in the 16-bit IO-Link telegram
- M12 × 1 connector, 8-pin
- Adapter cable RKC8.301T-1.5-RSC4T/TXL320 required for IO-Link communication

General data
| EAN | 4047101281996 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 132 g |
Technical Data
| Measuring principle | Acceleration |
| Measuring range | 0…360° |
| Number of measuring axes | 2 |
| Construction size | 67.7 x 42.5 x 42.5 mm |
| Operating voltage | 15…30 VDC |
| Output function | NO/NC, PNP/NPN, analog output |
| Voltage output | 0…10 V |
| Current output | 0…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Connectivity accessories
|
RKC8.301T-1.5-RSC4T/TXL320
Adapter cable to connect sensor to USB-2-IOL-0002 programming unit; M12 female connector, straight, 8-pin to M12 male connector, straight, 3-pin; cable length: 1.5 m; jacket material: PUR, black; cULus approved; RoHS compliant; protection class IP67 |
6625002 |
Functional accessories
|
TX3-Q20L60
Teach adapter for 8-pin sensors |
6967118 |
|
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |

