Product USB-2-IOL-0002
IO-Link Master v1.1 with Integrated USB Port
1-Channel Operation in IOL or SIO Mode
Order number: 6825482- USB-compatible IO-Link master
- Commissioning/parameterization of IO-Link devices via FDT/DTM
- Control environment not required
- Transmission of process and service data
- Integrated connectors: USB/B, M12 × 1, power supply
- Power supply via USB or external power supply unit (included in set)
- Compact aluminum housing
- Protection class IP40
General data
EAN | 4047101286397 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 493 g |
Technical Data
Protection class | IP40 |
Connectivity accessories
RKC4.4T-2-RSC4.4T/TEL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625208 | |
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |