Product  NI4-DSU35-2DNETX5-H1150

Inductive Sensor

For Rotary Actuators

Order number: 1569908
    • Rectangular, housing DSU35
    • Plastic, PP-GF30-VO
    • Two outputs for monitoring the position of rotary actuators
    • Direct connection to DeviceNet™ networks
    • Valves can be connected
    • DC 5-wire, 11…25 VDC
    • M12 x 1 male connector
#

General data

EAN 4047101076011
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080900
Country of origin DE
Weight 100 g

Technical Data

Design Dual sensor for rotary actuators
Construction size 59 x 60 x 35.4 mm, DSU35
Rated switching distance 4 mm
Mounting conditions Non-flush
Operating voltage 11…25 VDC
Output function 2 x NO contact
Communication protocol DeviceNet
Switching frequency 0.050 kHz
Electrical connection Connector, M12 × 1
Housing material Plastic, PP-GF30, Yellow
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6900225
6900229
6900230
6900231
6900403
6901070
6900455

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top