Product RU40L-M18MS-UN8X2-H1151
Ultrasonic Sensor
Retroreflective Sensor
Order number: 1610086- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Teach-in range: 2.5…39 cm
- Aperture angle of sonic cone: ±9 °
- 1 x switching output, NPN
- Configurable via Teach-In
- Parameterizable NO/NC

Data Sheets
German | 988 KB |
English | 983 KB |
French | 984 KB |
Spanish | 985 KB |
Czech | 983 KB |
Dutch | 983 KB |
Romanian | 984 KB |
Russian | 1050 KB |
Polish | 984 KB |
Chinese | 1080 KB |
Turkish | 984 KB |
Approval/Declaration
Manual
Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
Functional accessories
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |