Product RU100L-M18MS-UN8X2-H1151
Ultrasonic Sensor
Retroreflective Sensor
Order number: 1610087- Rectangular transducer front
- Cylindrical housing M18, potted
- Connection via M12 x 1 male
- Temperature compensation
- Teach-in range: 15…98 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±16 °
- 1 x switching output, NPN
- Configurable via Teach-In
- Parameterizable NO/NC

Data Sheets
German | 1000 KB |
English | 995 KB |
French | 996 KB |
Spanish | 996 KB |
Czech | 995 KB |
Dutch | 995 KB |
Romanian | 996 KB |
Russian | 1062 KB |
Polish | 996 KB |
Chinese | 1093 KB |
Turkish | 996 KB |
Approval/Declaration
Manual
Operating instructions ultrasound sensors ”Compact” | 2608 KB |
Product Catalog
Quick Start Guide
Mounting accessories
![]() |
MW18
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945004 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
Functional accessories
![]() |
TX1-Q20L60
Teach adapter for inductive encoders, linear position, angle, ultrasonic and capacitive sensors |
6967114 |