Product  RU130U-M18ES-LU8X2-H1151

Ultrasonic Sensor

Diffuse Mode Sensor

Order number: 1610112
    • Rectangular transducer front
    • Cylindrical housing M18, potted
    • Connection via M12 x 1 male
    • Teach range adjustable via adapter
    • Temperature compensation
    • Blind zone: 15 cm
    • Range: 130 cm
    • Resolution: 1 mm
    • Aperture angle of sonic cone: ±16 °
    • 1 × analog output, 0…10 V/additional switching output, PNP
#

Mounting accessories

6945004

Connectivity accessories

6625016
6625028

Functional accessories

6967114

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top