Product NI10U-M12E-VP44X-H1141
Inductive Sensor
With Extended Switching Distance
Order number: 1634871- M12 × 1 threaded barrel
- Long version
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Integrated protection against predamping
- Little metal-free spaces
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- M12 x 1 male connector
General data
EAN | 4047101129335 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 31 g |
Technical Data
Design | Threaded barrel |
Construction size | M12 x 1 |
Rated switching distance | 10 mm |
Mounting conditions | Non-flush |
Operating voltage | 10…55 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Connector, M12 × 1 |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
BST-12B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947212 | |
QM-12
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M16 × 1. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945101 | |
MW12
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945003 | |
BSS-12
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901321 |
Connectivity accessories
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |