Product BI15U-M30-VP44X
Inductive Sensor
With Extended Switching Distance
Order number: 1634884- M30 × 1.5 threaded tube
- Chrome-plated brass
- Factor 1 for all metals
- Protection class IP68
- Resistant to magnetic fields
- Large switching distance
- Recessed mountable
- DC 4-wire, 10…55 VDC
- Changeover contact, PNP output
- Cable connection
General data
EAN | 4047101129465 |
eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
Customs tariff number | 85365080900 |
Country of origin | DE |
Weight | 199 g |
Technical Data
Design | Threaded barrel |
Construction size | M30 x 1.5 |
Rated switching distance | 15 mm |
Mounting conditions | Flush |
Operating voltage | 10…55 VDC |
Output function | Complementary contact, PNP |
Switching frequency | 1.0 kHz |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Metal, CuZn, Chrome-plated |
Ambient temperature | -30…+85 °C |
Protection class | IP68 |
Special features | uprox+, Factor 1, Resistant to magnetic fields |
Mounting accessories
PN-M30
Protective nut for M30 x 1 threaded barrel devices; material: Stainless steel A2 1.4305 (AISI 303) |
6905308 | |
BST-30B
Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6947216 | |
QM-30
Quick-mount bracket with dead-stop; material: Chrome-plated brass. Male thread M36 × 1.5. Note: The switching distance of the proximity switches may change when using quick-mount brackets. |
6945103 | |
MW30
Mounting bracket for threaded barrel sensors; material: Stainless steel A2 1.4301 (AISI 304) |
6945005 | |
BSS-30
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901319 |