Product QM-30
Accessories
Quick-Mount Bracket
Order number: 6945103- Quick-mount bracket with dead-stop;
- Material: Chrome-plated brass
- Male thread M36 x 1.5
General data
EAN | 4047101246636 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 74122000000 |
Country of origin | HU |
Weight | 144 g |
Technical Data
Accessory type | Quick-mount bracket |
For use with | Inductive sensors Cylindrical sensors, Read/write heads |
Construction size | 35 mm |
Housing diameter | Ø 30 mm |
Housing material | Metal, CuZn, Chrome-plated |