Product S18LGRYP
LED Signal Light
Beacon
Order number: 3021218Alternative order number : 21218
- LED all-round visible
- Individually controllable
- Mechanical screw-in thread M18x1
- Protection classes IP67 / IP69K
- UV-resistant materials
- Current consumption per LED color: max. 25 mA
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable 2 m
- Operating voltage 10…30 VDC

General data
EAN | 662488212186 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | CN |
Weight | 81.65 g |
Technical Data
Function | Spotlight |
Light type | Green, Red, Yellow |
Number of colors/segments | 3 |
Dimmable | No |
Cascadable | No |
Electrical connection | Cable |
Cable length | 2.0 m |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |