Product K50LIWXXPQ
LED Signal Light
Beacon
Order number: 3028649Alternative order number : 28649
- LED all-round visible
- ATEX category II 1 G, Ex-zone 0
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Monochrome: White (COL 1)
- Male M12 x 1
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 1 G approval
- Gases and vapors IIC group, Zone 0
- ATEX II 1 D approval
- Dusts IIIC group, Zone 20
- When used in hazardous areas, the special conditions of the approval must be observed

General data
EAN | 662488286491 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | US |
Weight | 137 g |
Technical Data
Function | Spotlight |
Light type | White |
Number of colors/segments | 1 |
Dimmable | No |
Cascadable | No |
Electrical connection | Connector, M12 × 1 |
Housing material | Plastic, PC, Black |
Window material | Polycarbonate, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP67/IP69 |
Approvals | ATEX II 1 GD |
Mounting accessories
![]() |
IMX12-DO01-1U-1U-0/24VDC
Solenoid driver; 1-channel; SIL 2 acc. to IEC 61508; Ex-proof version; monitoring of wire-break and short-circuit; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580101 |
![]() |
IMX12-DO01-2U-2U-0/24VDC
Solenoid driver; 2-channel; SIL 2 acc. to IEC 61508; Ex-proof version; monitoring of wire-break and short-circuit; removable screw terminals; 12.5 mm wide; 24 VDC power supply |
7580105 |
Functional accessories
![]() |
IM72-11EX/L
Screw terminals |
7520703 |