Product  TL50BLR2R2R2Q

LED Signal Light

Tower Light

Order number: 3030413

Alternative order number : 30413

    • Black plastic housing
    • Protection class IP67
    • EMI and RFI immune
    • Male M12x1
    • Colors: 3x Red flashing (COL 1-3)
    • Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

Mounting accessories

3032723
3052521

Connectivity accessories

6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top