Product  M18SP6FF100QDP

Photoelectric Sensor

Diffuse Mode Sensor with Fixed-Field Background Suppression

Order number: 3064503

Alternative order number : 64503

    • Cable with male end M12 × 1, 4-pin, PUR, 150 mm
    • Protection class IP67
    • Ambient temperature: -40 °C…+70 °C
    • Metal housing
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

Mounting accessories

3033200
3012558
3053952

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top