Product PVD225Q
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3070991Alternative order number : 70991
- 8-beam system, beam spacing 28.6 mm
- Scan field 240 mm
- Range max. 2 m with reflector and max. 400 mm in diffuse mode
- Protection class IP62
- Cable with M12 x 1 male receptacle, 5-pin, 2 m
- Job light: green
- Mispick: red
- Operating voltage 12…30 VDC
- Non-actuated current consumption: < 20 mA, < 70 mA with activated job light
- DIP switches for adjustment of PNP/NPN switching output, NO/NC output and work light
- SMBPVA1 mounting bracket kit included in delivery
- No reflector tape included

General data
EAN | 662488709914 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 335.66 g |
Technical Data
Function | Retroreflective sensor or proximity switch |
Light type | Red |
Number of colors/segments | 2 |
Scan field | 225 mm |
Output function | NO/NC, PNP/NPN |
Electrical connection | Cable with connector, M12 × 1 |
Cable length | 2.0 m |
Housing material | Metal, AL, Black |
Window material | Acrylic, clear |
Ambient temperature | 0…+50 °C |
Protection class | IP62 |
Data Sheets
German | 355 KB |
English | 354 KB |
French | 356 KB |
Spanish | 354 KB |
Czech | 355 KB |
Dutch | 355 KB |
Romanian | 355 KB |
Russian | 476 KB |
Polish | 356 KB |
Chinese | 430 KB |
Turkish | 320 KB |
General Catalog
Product Flyer
Product Overview
Pick-to-Light: Complete solutions from a single source | 970 KB |
Lighting and Indication Selection Guide | 4409 KB |
Quick Start Guide
Mounting accessories
![]() |
SMBPVD225A
Mounting bracket, for PVD225, cold-rolled steel, cut-out for DIP switch block |
3071340 |
![]() |
SMBPVD225AB
Mounting bracket, for PVD225, cold-rolled steel, no cut-out for DIP switch block |
3071341 |
![]() |
SMBPVA1
Mounting bracket, for PVA and PVD, stainless steel; set consisting of two brackets and screws |
3056884 |
Connectivity accessories
![]() |
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
![]() |
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |
![]() |
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
![]() |
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |