Product K80LGRXPQ
LED Signal Light
Order number: 3079465Alternative order number : 79465
- Protection class IP67
- Male M8 x 1, 5-pin
- Operating voltage 18…30 VDC
- Protection class IP67

General data
| EAN | 662488794651 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 317 g |
Technical Data
| Function | Spotlight |
| Light type | Green, Red |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Yellow |
| Window material | Acrylic, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
SMBDX80DIN
Mounting panel for DIN rail, suited for CP80, DX80, K80, Q80, operating temperature: -20…90 °C |
3077161 |
Connectivity accessories
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

