Product  XS26-2E

Safety Module

Expandable Programmable Safety Controller

Order number: 3085063

Alternative order number : 85063

    • PLe acc. to ISO 13849‐1
    • SIL 3 acc. to IEC 61508 and IEC 62061
    • Settings made via pushbutton or software
    • Expandable with relays, input and output modules
    • 26 inputs, of which 8 can be reconfigured as outputs
    • 2 independent safety outputs
    • Intuitive programming interface
    • Ethernet connection, up to 64 virtual status outputs can be achieved
    • Operating voltage 24 VDC +‐20%
    • Protection class IP20
    • Freeware (included in delivery)
#

General data

EAN 662488850630
eCl@ss-Code (V5.1.4): 27250308 -/- Safety module (periphery)
Customs tariff number 85365019000
Country of origin US
Weight 331 g

Technical Data

Function Controller
Design Rectangular
Operating voltage 20…28 VDC
Communication protocol EtherNet/IP, Modbus TCP, PCCC, PROFINET
Electrical connection Removable terminal block, reverse polarity protected, screw connection
Housing material Plastic
Ambient temperature 0…+55 °C
Protection class IP20

Connectivity accessories

3085078
3085076
3029482

Functional accessories

3029480
3029481
3085070
3085069
3085072
3085073
3085074
3085075

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top