Product SC26-2D
Safety Module
Programmable Safety Controller
Order number: 3085066Alternative order number : 85066
- PLe acc. to ISO 13849‐1
- Safety category 4 acc.to EN 954-1
- SIL 3 acc. to IEC 61508 and IEC 62061
- Settings made via pushbutton or software
- 26 inputs, of which 8 can be reconfigured as outputs
- 2 independent safety outputs
- Intuitive programming interface
- Display
- Operating voltage 24 VDC +‐20%
- Protection class IP20
- Freeware (included in delivery)

General data
| EAN | 662488850661 |
| eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
| Customs tariff number | 85364900990 |
| Country of origin | US |
| Weight | 263.08 g |
Technical Data
| Function | Controller |
| Design | Rectangular |
| Operating voltage | 20…28 VDC |
| Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
| Housing material | Plastic, Black |
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Connectivity accessories
|
XS/SC-TC2
Terminal block with cage clamps; 8 ports |
3085078 |
|
XS/SC-TS2
Terminal block with cage clamps; 8 ports |
3085076 |
|
SC-XMP2
Programming adapter |
3029482 |
Functional accessories
|
SC-USB2
Serial USB cable, type A to Micro-B; length: 1.8m |
3029480 |
|
SC-XM2
External memory card, Micro-B; EEPROM configuration |
3029481 |

