Product XS16SI
Safety Module
Safety Input Module
Order number: 3085069Alternative order number : 85069
- Only for use with XS26-2xx safety controller
- PLe acc. to ISO 13849‐1
- SIL 3 acc. to IEC 61508 and IEC 62061
- 16 safety inputs, of which 4 can be reconfigured as outputs
- Protection class IP20
General data
EAN | 662488850692 |
eCl@ss-Code (V5.1.4): | 27250308 -/- Safety module (periphery) |
Customs tariff number | 85381000000 |
Country of origin | US |
Weight | 246.3 g |
Technical Data
Function | Extension module |
Design | Terminal chamber |
Electrical connection | Removable terminal block, reverse polarity protected, screw connection |
Housing material | Plastic, PC, Black |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |