Product  XS2SO

Safety Module

Safety Output Module

Order number: 3085072

Alternative order number : 85072

    • Only for use with XS26-2xx safety controller
    • PLe acc. to ISO 13849‐1
    • SIL 3 acc. to IEC 61508 and IEC 62061
    • 2 independent safety outputs
    • Protection class IP20
#

General data

EAN 662488850722
eCl@ss-Code (V5.1.4): 27250308 -/- Safety module (periphery)
Customs tariff number 85365019000
Country of origin US
Weight 149.69 g

Technical Data

Function Extension module
Design Terminal chamber
Electrical connection Removable terminal block, reverse polarity protected, screw connection
Housing material Plastic, PC, Black
Ambient temperature 0…+55 °C
Protection class IP20

Functional accessories

3085061
3085062
3085063
3085064

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top