Product  K50L2RGBKAL1Q

LED Display

Beacon with Audible Signal

Order number: 3802162

Alternative order number : 802162

    • LED all-round visible
    • Continuous signal: 95dB
    • Individually controllable
    • Mechanical screw-in thread M30x1.5
    • Protection class IP50
    • Up to 12 predefined colors or millions of customized colors can be displayed
    • Flashing function, alternation, two-colored displays and intensity check
    • Male M12 x 1, 5-pin
    • Operating voltage 18…30 VDC
#

General data

EAN 662488015046
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 144 g

Technical Data

Function Spotlight
Light type RGB
Acoustic signal Key adjustable
Volume 95 dB
Dimmable Programmable
Cascadable No
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Plastic, PC PC, Black
Window material Polycarbonate, diffuse
Ambient temperature -20…+50 °C
Protection class IP50

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025
6625016
6625028

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top