Product TL30BGYRXXNXQD
LED Signal Light
Tower Light
Order number: 3805383Alternative order number : 805383
- Compact plastic housing, black
- Protection class IP65
- Mechanical screw-in thread, M22 × 1.5
- M12 × 1 male connector
- Colors: Green (COL 1), Yellow (COL 2), Red (COL 3)
- Operating voltage: 12…30 VDC
- PNP or NPN input circuit, 5-pin, depending on wiring

General data
| EAN | 662488040543 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 116 g |
Technical Data
| Function | Tower light |
| Light type | Green, Yellow, Red |
| Number of colors/segments | 3 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
SMB22RAVK
Mounting bracket, rectangular, stainless steel, for sensors with 22 mm thread, for round bars Ø 28 mm |
3078614 |
|
SMB22FVK
Mounting bracket, stainless steel, for sensors with 22 mm thread, for cylinders Ø 28 mm |
3078615 |
|
SMB22A
Mounting bracket, stainless steel, for K30L series |
3079414 |
Connectivity accessories
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
|
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |

