Product SLLCR40-700-S
Safety Light Curtain
Receiver
Cascadable
Order number: 3808986- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 700 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 40 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- No restart interlock
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1
- The device is supplied without wiring or mounting brackets. Wiring and mounting brackets must be selected under connection or mounting accessories and are required to operate the device.

General data
EAN | 662488072407 |
eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
Customs tariff number | 85365019000 |
Country of origin | US |
Weight | 1792 g |
Technical Data
Function | Light screen |
Design | Rectangular |
Scan field | 700 mm |
Range | 100…12000 mm |
Optical resolution | 40 mm |
Number of beams | 20 |
Light type | IR |
Cascadable | Yes |
With muting function | No |
Start/Restart interlock | no |
Operating voltage | 20.4…27.6 VDC |
Output function | 2 x NO contact, 2 × PNP |
Electrical connection | Flat connector |
Housing material | Metal, AL, Black |
Ambient temperature | -20…+55 °C |
Protection class | IP67 |
Mounting accessories
![]() |
EZLSA-MBK-16
Mounting bracket, black, die-cast zinc, for side mounting of an LS light screen |
3088559 |
![]() |
EZLSA-MBK-11
Mounting bracket, rotatable 360°, black, steel, for end mounting of an LS light screen |
3087521 |
![]() |
EZLSA-MBK-12
Mounting bracket, black, die-cast zinc, for central mounting of LS light screens larger than 980 mm |
3090989 |
![]() |
EZLSA-MBK-20
Mounting bracket, rotatable 360°, black, steel, universal mounting bracket for end mounting of an LS light screen |
3093176 |
Connectivity accessories
![]() |
DELSE-51D
Connection cable, 5-pin, M12 male connector, PVC, yellow, length: 0.31 m, RD male connector for direct connection to LS light screen |
3086941 |
![]() |
DELSE-81D
Connection cable, 8-pin, M12 male connector, PVC, yellow, length: 0.31 m, RD male connector for direct connection to LS light screen |
3086942 |
![]() |
RDLS-815D
Connection cable, 8-pin, open end, PVC, yellow, length: 4.57 m, RD male connector for direct connection to LS light screen |
3093156 |
![]() |
RDLS-515D
Connection cable, 5-pin, open end, PVC, yellow, length: 4.57 m, RD male connector for direct connection to LS light screen |
3801010 |