Product SG-TL70B-G
LED Signal Light
Modular Signal Tower
Color Segment
Order number: 3814492- Plastic housing, black
- Protection class IP65 (mounted)
- Monochrome: Green
- Switchable between permanent and flashing function
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN

General data
EAN | 662488587901 |
eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
Customs tariff number | 85318070000 |
Country of origin | MX |
Weight | 114 g |
Technical Data
Function | Tower light |
Light type | Green |
Dimmable | No |
Cascadable | No |
Housing material | Plastic, PC |
Window material | Plastic, diffuse |
Ambient temperature | -40…+50 °C |
Protection class | IP65 |
Functional accessories
![]() |
B-TL70-5
TL70 base module, black, cable, 5-pin, 2 m, connection of 4 segments possible |
3092223 |
![]() |
B-TL70-8
TL70 base module, black, cable, 8-pin, 2 m, connection of 6 segments possible |
3092224 |
![]() |
B-TL70-Q5
TL70 base module, black, connector, 5-pin, M12 x 1, connection of 4 segments possible |
3092226 |
![]() |
B-TL70-Q8
TL70 base module, black, connector, 8-pin, M12 x 1, connection of 6 segments possible |
3092227 |