Product WLF12XW2000S24QP
LED Light Strip
In the Plastic Housing
Order number: 3815859- Flexible LED linear light
- Daylight white
- Protection class IP67/IP69K
- Operating voltage: 24 VDC
- Connection: 150-mm cable with male connector, M12 × 1, straight, 4-pin
- 10 × LMBWLF12C transparent silicone clamps included in the delivery
- Capacitive dimming button LC15T-127AP1RBGQP (optional) not included in the delivery
- Light length L: 2000 mm

General data
| EAN | 662488148065 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 85395100000 |
| Country of origin | TW |
| Weight | 229 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Dimmable | Yes |
| Beam angle | 120° |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Silicone |
| Window material | Silicone, Transparent |
| Ambient temperature | -25…+45 °C |
| Protection class | IP69K |
Functional accessories
|
LC25C-WLF12-RGB7Q
LED controller for operating a WLF12 linear light in a standard industrial 24-VDC network, mandatory for parameterization via Pro Editor software |
3814883 |
|
LC25C-WLF12-KQ
LED controller for operating a WLF12 linear light in a standard industrial 24-VDC network, mandatory for parameterization via IO-Link |
3814884 |

