Product FDN-DN1
Spanner Module for DeviceNet
Order number: 6603596- Robust spanner module for DeviceNet
- Transfer up to 128 bytes of data between 2 PLCs
- Optical isolation between network segments
- Rotary coding switch
- Fibre-glass reinforced PA6 housing
- Vibration and shock-resistant
- Encapsulated module electronics
- Metal connector
- Protection class IP67
General data
EAN | 4047101034738 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | US |
Weight | 704 g |
Technical Data
Network protocol | DeviceNet, CANopen |
Device type | Spanner module |
Ambient temperature | -40…+70 °C |
Protection class | IP67 |