Product S-BKT1
piconet Accessories
Mounting Panel for Coupling and Stand-alone Modules Mounted on DIN rail (module length 175 mm)
Order number: 6603930General data
EAN | 4047101037449 |
eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
Customs tariff number | 85389099990 |
Country of origin | US |
Weight | 41 g |
Technical Data
Device type | Mounting plate |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |