Product WSC-WKC5701-1M
Bus Cable for CAN (DeviceNet, CANopen)
PUR Cable Jacket, Thin
Order number: 6604824- Sheathing material: PUR
- Jacket color: Anthracite
- Power pair: AWG 2/22
- Data pair: AWG 2/24
- Oil-resistant acc. to VDE 0472, part 803
- Flame-retardant acc. to VDE 0472, part 804/B
- Halogen-free
- UL approval
- M12-female, angled, A-coded
- M12 male connector, angled, A-coded
- Cable length: 1.0 m

General data
| EAN | 4047106146221 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 97 g |
Technical Data
| Application | Data |
| Design | Extension Cable |
| Connector A | Male, M12 × 1, Angled, A-coded |
| Number of pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/screw | Brass, CuZn, Nickel-plated |
| Connector B | Female, M12 × 1, Angled, A-coded |
| Number of Pins | 5 |
| Connector body | Plastic, TPU, Black |
| Coupling nut/retaining screw | Brass, CuZn, Nickel-plated |
| Network protocol | DeviceNet, CANopen |
| Voltage | 60 V |
| Current | 4 A |
| Cable diameter | Ø 6.7 mm |
| Cable length | 1.0 m |
| Cable jacket | PUR, Anthracite |
| Number of Conductors | 2 |
| Protection class | IP67 |
| Approvals | UL |

