Product BLCDP-2M12MT-2RFID-S
BL compact Fieldbus Station for PROFIBUS-DP
Interface for Connection of 2 BL ident® Read/Write Heads (HF/UHF)
Order number: 6811177- On-Machine™ compact fieldbus I/O blocks
- PROFIBUS-DP slave
- 9.6 kbps … 12 Mbps
- Two 5-pin, reverse-keyed M12 male receptacles for fieldbus connection
- 2 rotary coding switches for node-address
- IP 69K
- M12 I/O ports
- LEDs indicating status and diagnostics
- Electronics galvanically isolated from the field level via optocouplers
- Simple RFID interface
- Connection of 2 BL ident read/write heads
- Max. cable length 50 m
General data
EAN | 4047101198560 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 503.488 g |
Technical Data
Network protocol | PROFIBUS-DP |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |