Product TBEN-S2-8DXP
Compact Multiprotocol I/O Module for Ethernet
8 Universal Digital Channels, Configurable as PNP Inputs or 2 A Outputs
Order number: 6814076- PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
 - Integrated Ethernet switch
 - Supports 10 Mbps/100 Mbps
 - 2 × M8, 4-pin, Ethernet fieldbus connection
 - PROFINET S2 system redundancy
 - Glass fiber reinforced housing
 - Shock and vibration tested
 - Fully potted module electronics
 - Protection classes IP65, IP67, IP69K
 - 4-pin M8 male connector for power supply
 - Galvanically isolated voltage groups
 - ATEX zone 2/22
 - CCC-Ex
 - Diagnostics of the supply per I/O port
 - Max. 2 A per output
 - Output diagnostics per channel
 - Two freely selectable digital channels per port
 - Pin1 switchable per I/O port
 - Programmable ARGEE
 

General data
| EAN | 4047101420227 | 
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) | 
| Customs tariff number | 85176200000 | 
| Country of origin | DE | 
| Weight | 219 g | 
Technical Data
| Network protocol | Modbus TCP, EtherNet/IP, PROFINET, CC-Link IE Field Basic | 
| Signal type | Digital input, Digital input/output, Digital output | 
| Connection technology signal | M12 | 
| Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) | 
| Fieldbus transmission rate | 10/100 Mbps | 
| Fieldbus connection technology | 2 × M8, 4-pin | 
| Ambient temperature | -40…+70 °C | 
| Protection class | IP65/IP67/IP69K | 
| Approvals | ATEX Zone 2/22, cULus, IECEx, CCC | 
Data Sheets
| German | 435 KB | 
| English | 433 KB | 
| French | 435 KB | 
| Spanish | 421 KB | 
| Czech | 436 KB | 
| Dutch | 434 KB | 
| Romanian | 435 KB | 
| Russian | 298 KB | 
| Polish | 437 KB | 
| Chinese | 521 KB | 
| Turkish | 437 KB | 
Accessories List
Approval
Configuration File
Configuration Software
General Catalog
Instructions for Use
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB | 
| EU and UK Declaration of Conformity According to ATEX | 120 KB | 
Product Flyer
Product Overview
Quick Start Guide
Technology Flyer
Mounting accessories
								 
								 | 
							
								TB-SG-S
								 Protective housing for TBEN-S block I/O modules for use in ATEX Zone 2/22  | 
							100014866 | 
Connectivity accessories — Power supply
								 
								 | 
							
								PKG4M-2-PSG4M/TXL
								 Extension cable, M8 female connector, straight, 4-pin to M8 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625673 | 
								 
								 | 
							
								PKG4M-2/TXL
								 Connection cable, M8 female connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625553 | 
								 
								 | 
							
								PKW4M-2/TXL
								 Connection cable, M8 female connector, angled, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625559 | 
Connectivity accessories — I/O
								 
								 | 
							
								WKC4T-2-RSC4T/TXL
								 Extension cable, M12 female connector, angled, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625636 | 
								 
								 | 
							
								RKC4T-2-RSC4T/TXL
								 Extension cable, M12 female connector, straight, 3-pin to M12 male connector, straight, 3-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625604 | 
								 
								 | 
							
								RKC4.4T-2-RSC4.4T/TXL
								 Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625608 | 
								 
								 | 
							
								WKC4.4T-2-RSC4.4T/TXL
								 Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625640 | 
								 
								 | 
							
								RKC4.5T-2-RSC4.5T/TXL
								 Extension cable, M12 female connector, straight, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625612 | 
								 
								 | 
							
								WKC4.5T-2-RSC4.5T/TXL
								 Extension cable, M12 female connector, angled, 5-pin to M12 male connector, straight, 5-pin; cable length: 2 m, jacket material: PUR, black; cULus approval  | 
							6625644 | 
								 
								 | 
							
								VBRS4.4-2RKC4T-1/1/TXL
								 2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black  | 
							6628112 | 
								 
								 | 
							
								RK 4.4T-2-RS 4.4T
								 Actuator and sensor cordset, extension cable, M12 female connector, straight, 4-pin, M12 male connector, straight, 4-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com  | 
							U2445 | 
								 
								 | 
							
								RK 4.5T-2-RS 4.5T
								 Actuator and sensor cordset, extension cable, M12 female connector, straight, 5-pin, M12 male connector, straight, 5-pin, IP68, IP69K, cable length: 2 m, cable jacket PVC, gray, other cable lengths and versions available, see www.turck.com  | 
							U2187-1 | 
Connectivity accessories — Network
								 
								 | 
							
								PSG4M-0.2-PSG4M/TXN
								 Cable for Industrial Ethernet, used as a bridge for connecting the TBEN-S modules; M8 male connector, straight to M8 male connector, straight, cable length: 0.2 m, jacket material: PUR, green  | 
							6630376 | 
								 
								 | 
							
								PSGS4M-PSGS4M-4422-2M
								 Cable for Industrial Ethernet, extension cable, M8 male connector, straight to M8 male connector, straight, cable length: 2 m, jacket material: PUR, green  | 
							6635237 | 
								 
								 | 
							
								PSGS4M-RJ45S-4422-2M
								 Cable for Industrial Ethernet, M8 male connector, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green  | 
							6635247 | 
								 
								 | 
							
								RSSD-PSGS4M-4422-2M
								 Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M8 male connector, straight, cable length: 2 m, jacket material: PUR, green  | 
							6635160 | 

