Product TBEN-L5-4RFID-8DXP-OPC-UA
Compact RFID Module for OPC-UA
4 RFID Channels in Accordance with AutoID Companion Specification and 8 Universal Digital Channels, Configurable as PNP Inputs or 2-A Outputs
Order number: 6814126- Integrated OPC UA server standardized in accordance with AutoID Companion Specification V. 1.01
- Calling of data via OPC UA clients
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Universal interface offers interoperability
- Supports security mechanisms and authentication
- Continuous reading of EPC, UID or USER data
- Continuous HF bus mode with up to 32 HF read/write heads per channel
- 4 channels with M12 connection for RFID
- 8 universal digital channels, configurable as PNP inputs or outputs, 2 A

General data
| EAN | 4047101376999 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | DE |
| Weight | 645 g |
Technical Data
| Network protocol | OPC UA |
| Signal type | RFID, Digital input, Digital input/output, Digital output |
| Connection technology signal | M12 |
| Device type | I/O Module, Compact station |
| Transmission rate Ethernet | 10/100 Mbps |
| Connection technology Ethernet | 2 x M12, 4-pin, D-coded |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65/IP67/IP69K |
| Approvals | ATEX Zone 2/22, cULus, IECEx |
Data Sheets
| German | 542 KB |
| English | 542 KB |
| French | 543 KB |
| Spanish | 543 KB |
| Czech | 543 KB |
| Dutch | 542 KB |
| Romanian | 543 KB |
| Russian | 412 KB |
| Polish | 544 KB |
| Chinese | 615 KB |
| Turkish | 543 KB |
Approval
Configuration Manual
Configuration Software
Demo Software
Firmware
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB |
| EU and UK Declaration of Conformity According to ATEX | 120 KB |
Product Flyer
Quick Start Guide
Sales Document
Connectivity accessories — Power supply
|
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
|
WKM52-2-WSM52
Power supply cable, 7/8″ female connector, angled, 4-pin + PE to 7/8″ male connector, angled, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6604801 |
|
RSM RKM 50-2M
Actuator and sensor cordset, extension cable, 7/8″ male connector, straight, 5-pin, 7/8″ male connector, straight, 4-pin, cable length 2 m, cable jacket PVC, yellow, other cable lengths and versions available, see www.turck.com |
U2282-0 |
Connectivity accessories — I/O
|
RKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, straight, 4-pin to M12 male connector, straight, 4-pin; cable length: 2 m, jacket material: PUR, black; cULus approval |
6625608 |
|
VBRS4.4-2RKC4T-1/1/TXL
2-port junction systems — Y-splitter with cable, M12 male connector, straight, 4-pin — 2 × M12 female connector, straight, 3-pin, cable length: 1 m, jacket material: PUR, black |
6628112 |
|
WKC4.4T-2-RSC4.4T/TXL
Extension cable, M12 female connector, angled, 4-pin to M12 male connector, straight, 4-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625640 |
Connectivity accessories — Network
|
RSSD-RJ45S-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635170 |
|
RSSD-RJ45S-4422-7M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635579 |
|
RSSD-RJ45S-4422-8M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: PUR, green |
6635538 |
Connectivity accessories — Technology
|
RK4.5T-2-RS4.5T/S2500
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, yellow |
6699200 |
|
RK4.5T-2-RS4.5T/S2503
BL ident cable, M12 female connector, straight to M12 male connector, straight, cable length: 2 m, jacket material: PUR, black |
7030331 |
|
RSCV-RKCV5500-2M/S2500
Cable for RFID applications in the food industry, M12 male connector, straight to M12 female connector, straight, cable length: 2 m, jacket material: PPEDEM, white, stainless steel coupling nut |
6633193 |

