Product FEN20-4DIN-4DXN
Compact IP20 multiprotocol Ethernet I/O module
4 Digital NPN Inputs and 4 Configurable Digital NPN Channels
Order number: 6814129- EtherNet/IP slave
- Modbus TCP slave
- PROFINET slave
- 2 RJ45 ports for the Ethernet connection
- Integrated Ethernet switch
- 10/100 Mbps
- 4 digital NPN inputs
- 4 configurable NPN channels, DI or DO
- 24 VDC
- 1 A outputs
- Protection class IP20

General data
EAN | 4047101450873 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 113 g |
Technical Data
Network protocol | Modbus TCP, PROFINET, EtherNet/IP |
Signal type | Digital input, Digital input/output, Digital output |
Connection technology signal | Screw terminal |
Device type | I/O Module, Compact station, Field Logic Controller (ARGEE) |
Ambient temperature | -40…+70 °C |
Protection class | IP20 |
Approvals | UL |
Data Sheets
German | 414 KB |
English | 413 KB |
French | 415 KB |
Spanish | 405 KB |
Czech | 416 KB |
Dutch | 415 KB |
Romanian | 415 KB |
Russian | 324 KB |
Polish | 417 KB |
Chinese | 460 KB |
Turkish | 416 KB |
Configuration File
Configuration Software
General Catalog
Manual
Manufacturer's Declaration
Product Flyer
Programming Software
Technology Flyer
Mounting accessories
![]() |
FDN20-BKT-DIN
Mounting adapter for mounting of 8-channel Fxx20 modules on DIN rail (TS 35) |
Z0076 |