Product SCOB-0008D-0002
piconet Stand-alone Module for CANopen
8 Digital Outputs 2 A (4 A in Total)
Order number: 6824124- Configuration interface
- Parameterizable functions
- Supported via I/O‐ASSISTANT 2
- Direct connection to the fieldbus
- Fibre-glass reinforced housing
- Shock and vibration tested
- Encapsulated module electronics
- Metal connector
- Degree of protection IP67
General data
EAN | 4047101178494 |
eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
Customs tariff number | 85176200000 |
Country of origin | DE |
Weight | 212 g |
Technical Data
Network protocol | CANopen |
Signal type | Digital output |
Connection technology signal | M8 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 10 kbps …1 Mbps |
Fieldbus connection technology | 1 × M12 |
Ambient temperature | 0…+55 °C |
Protection class | IP67 |
Approvals | cULus |