Product BL20-E-8AI-U/I-4PT/NI
BL20 Economy Module
8 Analog Inputs U/I (2-Wire)
or 4 × Pt/Ni Inputs (2/3-Wire)
Order number: 6827325- Fieldbus-independent
- Electronics and connection technology in one housing
- Connectivity: Push-in terminals
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 8 analog 2-wire inputs U/I
- Passive input - External supply
- 0 … 20 mA, 4 … 20 mA, -10 … +10 VDC or 0 … +10 VDC, selectable per channel
- Alternatively: 4PT/NI inputs (always 2 analog inputs are combined to a PT/Ni 2/3-wire input)

General data
EAN | 4047101210644 |
eCl@ss-Code (V5.1.4): | 27250303 -/- Analog I/O module |
Customs tariff number | 85389091890 |
Country of origin | DE |
Weight | 86 g |
Technical Data
Signal type | Analog input, Temperature |
Connection technology signal | Cage clamp terminal |
Device type | I/O Module |
Ambient temperature | 0…+55 °C |
Protection class | IP20 |
Approvals | cULus |
Data Sheets
German | 276 KB |
English | 274 KB |
French | 276 KB |
Spanish | 277 KB |
Czech | 277 KB |
Dutch | 275 KB |
Romanian | 275 KB |
Russian | 290 KB |
Polish | 277 KB |
Chinese | 331 KB |
Turkish | 275 KB |
Approval
FM07 ATEX 0040X | 739 KB |
IECEx FME 07.0004X | 251 KB |
FM Class 1 Div. 2 US | 178 KB |
FM Class 1 Div. 2 Canada | 179 KB |
EU Declaration of Conformity | 136 KB |