Product BL67-16DI-P
BL67 electronic module
16 Digital Inputs, PNP
Order number: 6827383- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 16 digital inputs, 24 VDC
- PNP
- From version VN 01-01 and higher, the module supports accelerated start-up for applications with Fast Start-Up (FSU) and QuickConnect (QC).

General data
| EAN | 4047101276800 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 51 g |
Technical Data
| Signal type | Digital input |
| Connection technology signal | M8, M23 |
| Device type | I/O Module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | cULus |

