Product BL67-PG-EN-V3
CODESYS 3 Programmable Gateway for the BL67 I/O System
Multiprotocol Ethernet Gateway for PROFINET, EtherNet/IP and Modbus TCP
Order number: 6827394- CODESYS V3 PLC Runtime
- CODESYS OPC UA server/client
- IIoT gateway for Turck Cloud
- PROFINET device
- EtherNet/IP device
- Modbus TCP master/slave
- Protection class IP67
- LEDs for display of PLC status, supply voltage, group and bus faults
- 2 × M12 Ethernet, 4-pin, D-coded
- Switched or dual MAC mode
- 10 Mbps/100 Mbps
- 7/8″ male connector for power supply, 5-pin

General data
EAN | 4047101350333 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85371091990 |
Country of origin | DE |
Weight | 365 g |
Technical Data
Product series | BL67 |
Device type | Programmable gateway, Cloud Gateway |
Protection class | IP67 |
Interface | 2 × RJ45 |
Fieldbus master | Modbus TCP |
Fieldbus slave | PROFINET, Modbus TCP, EtherNet/IP |
Programming | CODESYS V3 |
Ambient temperature | -25…+70 °C |
General data
EAN | 4047101350333 |
eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
Customs tariff number | 85371091990 |
Country of origin | DE |
Weight | 365 g |
Technical Data
Network protocol | PROFINET, Modbus TCP, EtherNet/IP |
Device type | Programmable gateway, Cloud Gateway |
Fieldbus transmission rate | 10/100 Mbps, Full/Half Duplex, Auto Negotiation, Auto Crossing |
Fieldbus connection technology | 2 × M12, 4-pin, D-coded |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 402 KB |
English | 400 KB |
French | 402 KB |
Spanish | 402 KB |
Czech | 403 KB |
Dutch | 400 KB |
Romanian | 401 KB |
Russian | 426 KB |
Polish | 404 KB |
Chinese | 492 KB |
Turkish | 404 KB |
Configuration File
Configuration Software
Firmware
BL67-PG-EN-V3 Firmware v1.4.2.0 (for CODESYS Version v3.5.14.20 or Higher) | 21404 KB |
BL67-PG-EN-V3 Firmware v1.5.4.0 (for CODESYS Version v3.5.16.30 or Higher) | 23374 KB |
General Catalog
Manual
BL67I/O modules | 10134 KB |
BL20/BL67 programmable Ethernet gateways for CODESYS 3 | 5610 KB |
PROFINET Controller/Device in CODESYS v3 | 2106 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Functional accessories
![]() |
BL67-LABEL-DIN-A4-50STCK.
Labels for electronic modules and gateways, DIN A5 sheets, perforated, laser printing, 50 pcs. |
6827196 |
Connectivity accessories — Power supply
![]() |
RKM52-2-RSM52
Power supply cable, 7/8″ female connector, straight, 4-pin + PE to 7/8″ male connector, straight, 4-pin + PE, cable length: 2 m, jacket material: PUR, gray |
6914150 |
Connectivity accessories — Network
![]() |
RSSD-RSSD-4422-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: PUR, green |
6635150 |
![]() |
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |
![]() |
RSSD RJ45 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-08880 |