Product PSM24-3G
excom I/O System
Power Supply Module, 24 VDC, Zone 2
Order number: 6881722- DC power supply module, supplies a module rack in zone 2

General data
EAN | 4047101266245 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85044083900 |
Country of origin | DE |
Weight | 160 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Power supply |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Power Supplies |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Approvals | ATEX, IECEx, CCC, INMETRO, KOSHA, EAC Ex, CE |
Data Sheets
German | 333 KB |
English | 332 KB |
French | 333 KB |
Spanish | 333 KB |
Czech | 333 KB |
Dutch | 332 KB |
Romanian | 332 KB |
Russian | 349 KB |
Polish | 332 KB |
Chinese | 367 KB |
Turkish | 332 KB |
Approval
PTB 12 ATEX 2009 | 2045 KB |
IECEx PTB 18.0044X | 1857 KB |
EC declaration of conformity | 219 KB |
KOSHA 21-AV4BO-0086X | 179 KB |
CCC-2020322303001956 | 856 KB |
CAD File
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |