Product PSM24-N
excom I/O System
Power Supply Module, 24 VDC, Non-Ex
Order number: 6881723- DC power supply module, supplies a module rack in the non-Ex area

General data
EAN | 4047101268027 |
eCl@ss-Code (V5.1.4): | 27250311 -/- Power supply (decentralized periphery) |
Customs tariff number | 85044083900 |
Country of origin | DE |
Weight | 163 g |
Technical Data
Network protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
Signal type | Power supply |
Connection technology signal | Screw terminal, Cage clamp terminal |
Device type | Power Supplies |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |
Data Sheets
German | 332 KB |
English | 330 KB |
French | 332 KB |
Spanish | 332 KB |
Czech | 331 KB |
Dutch | 330 KB |
Romanian | 330 KB |
Russian | 346 KB |
Polish | 331 KB |
Chinese | 364 KB |
Turkish | 331 KB |
Approval
CAD File
Manual
Product Catalog
Product Overview
Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1559 KB |
Products and Solutions for Efficient Automation | 2173 KB |
excom I/O system | 6454 KB |