Product DPC-49-4RMB
FOUNDATION fieldbus
Backplane for the DPC System
Order number: 6882024- Module rack for up to eight power supply modules and one diagnostic module for up to four redundant H1 segments.
- Redundant power supply
- Removable terminal blocks with screw connections
- RJ45 connector for HSE fieldbus diagnostics
General data
EAN | 4047101207736 |
eCl@ss-Code (V5.1.4): | 27250301 -/- Module rack (periphery) |
Customs tariff number | 85381000000 |
Country of origin | DE |
Weight | 1548 g |
Technical Data
Network protocol | FOUNDATION fieldbus |
Connection technology signal | Screw terminal |
Device type | Module Racks |
Ambient temperature | -20…+60 °C |
Protection class | IP20 |