Product TNLR-Q80L400-H1147L
HF Read/Write Head
Order number: 7030234- For roller conveyors
- The approach direction of the tag can be both, diagonal as well as longitudinal to the read/write head.
- Rectangular, 80 x 400 mm, height 25 mm
- Active face on top
- Plastic, PBT-GF30-VO
- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
General data
EAN | 4047101206937 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 1182 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Rectangular |
Construction size | 400 x 80 x 25 mm, Q80L400 |
Read/Write distance max. | 345 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Plastic, PBT-GF30-V0, Black |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |