Product HT-IDENT-H1147
HF Read/Write Head
For Manual Operation
Order number: 7030236- Powered and operated only via connection to BL ident interface module
- M12 × 1 connector, connection only via BL ident extension cable
![#](/repo/_db_20240621105556_/Graphics/Pic4/00537190_0.png)
General data
EAN | 4047101206951 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84719000000 |
Country of origin | DE |
Weight | 585 g |
Technical Data
Technology | HF RFID |
Radio communication and protocol standards | ISO 15693, NFC Typ 5 |
Design | Grip |
Construction size | 190 x 70 x 85 mm, HT-IDENT |
Read/Write distance max. | 115 mm |
Mounting conditions | Non-flush |
Network protocol | Connection to RFID interface |
Housing material | Yellow |
Ambient temperature | -25…+70 °C |
Protection class | IP67 |
Data Sheets
German | 1542 KB |
English | 1542 KB |
French | 1542 KB |
Spanish | 446 KB |
Czech | 1543 KB |
Dutch | 1542 KB |
Romanian | 1542 KB |
Russian | 1548 KB |
Polish | 1543 KB |
Chinese | 1605 KB |
Turkish | 1543 KB |