Product PD-IDENT-HF-RWBTW
Handheld with Lithium-Ion Battery
Order number: 7030534- Mobile reading and writing of RFID tags
- Handheld with HF antenna
- Microsoft Windows CE 5
- Incl. TURCK RFID software TW-HF for reading and writing of data
- Customized software solution on request
- WLAN 802.11 b/g and Bluetooth radio interface
- Protection class IP65
- Withstands multiple drops on concrete from 1.5 m height
- Incl. pen holder, docking station with power supply, USB cable
- Optionally available on request: Barcode scanner (1D / 2D imager or 1D laser)
- Optionally available on request: Software development kit (SDK)
General data
EAN | 4047101283761 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 84713000000 |
Country of origin | CN |
Weight | 2448 g |
Technical Data
Radio communication and protocol standards | ISO 15693 |
Housing material | Plastic, Black |
Ambient temperature | -20…+50 °C |
Protection class | IP65 |
Mounting accessories
PD-IDENT-TA-RS232
RS232 adapter cable for direct connection of the TA handhelds to a device with RS232-interface (e.g. PLC, PC) |
7030554 | |
PD-IDENT-TW-3300
Replacement battery 3300 mAh |
7030517 | |
PD-IDENT-TA-STYLUS
replacement pens (5 pcs.) |
7030550 | |
PD-IDENT-TA-STYLUS-HOLDER-KIT
Stylus with holder (only usable without pistol grip) |
7030549 | |
PD-IDENT-TA-POUCH
Carrying case for the TW and TA handhelds without pistol grip |
7030548 | |
PD-IDENT-TA-POWERSUPPLY
Power supply unit |
7030597 | |
PD-IDENT-TA-DOCK
Docking station, incl. power supply unit |
7030596 |