Product  TN-M30-H1147/C53

HF Read/Write Head

For Bus Line Topology with TBEN-*

Order number: 7030730
    • Threaded barrel, M30 x 1.5
    • Chrome-plated brass
    • Device without end termination
    • Device may only be operated in line topology TBEN-S*-2RFID-* or TBEN-L*-4RFID-*
    • Max. 32 nodes per line or connection permitted
    • Use a corresponding terminating resistor (see accessories)
    • Observe the performance of the power supply, especially when turned on, and the maximum current carrying capacity of the cables
    • Observe the voltage drop on the line
    • The maximum possible length of the spur line is 2 m
    • The maximum possible length of the bus is 50 m
    • By default, a command can only be processed by one read/write head, making HF bus mode suitable for static applications and slow dynamic applications
    • In continuous HF bus mode, a command is executed simultaneously on all read/write heads in a bus topology. The recorded data is stored in the ring buffer of the module
    • The read/write head is automatically assigned an address
    • For different application requirements, the address and can be parameterized
    • Powered and operated only via connection to BL ident interface module
    • Electrical connection only via BL ident extension cable
#

General data

EAN 4047101419399
eCl@ss-Code (V5.1.4): 27280401 -/- Identification RFID
Customs tariff number 84719000000
Country of origin DE
Weight 105 g

Technical Data

Technology HF RFID
Radio communication and protocol standards ISO 15693, NFC Typ 5
Design Threaded barrel
Construction size M30 x 1.5
Read/Write distance max. 77 mm
Mounting conditions Non-flush
Network protocol Connection to RFID interface
Suitable for bus mode to TBEN-*. Yes
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

6947216
6947217
6945103
6901319
6901323
6945005

Connectivity accessories

6934908
6930573
6936821
7030331

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck Deutschland

Deutsch | English

Turck worldwide

to top