Product IM34-11EX-CI
Temperature measuring amplifier
1-channel
Order number: 7506633- Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
- Output circuit: 0/4…20 mA
- Parameterized via PC (FDT / DTM)
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE, NEPSI, KOSHA
- Installation in zone 2
General data
EAN | 4047101117417 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 158 g |
Technical Data
Signal type | Temperature input |
Device type | Temperature measuring amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, TR CU, INMETRO, CCOE |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 251 KB |
English | 247 KB |
French | 248 KB |
Spanish | 249 KB |
Czech | 249 KB |
Dutch | 247 KB |
Romanian | 248 KB |
Russian | 270 KB |
Polish | 250 KB |
Chinese | 313 KB |
Turkish | 248 KB |
Approval
TÜV 02 ATEX 1898 | 2192 KB |
TÜV 06 ATEX 552978 X | 2151 KB |
FM/CSA - IS-1.106 | 192 KB |
IECEx - TUN 06.0010X | 4678 KB |
KOSHA 14-AV4BO-0478X | 363 KB |
UL 61010 | 373 KB |
CAD File
Configuration Software
EPLAN Electric P8
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
IM-3-CJT
Cold junction compensation module for IM 34 temperature measuring amplifiers, width 18 mm |
6900524 | |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 | |
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |