Product IM1-12EX-MT
Isolating switching amplifier
1-channel
Order number: 7541228- 2 transistor outputs (MOSFET)
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, cUL, cFM, CSA, TR CU, NEPSI, KOSHA, CCOE, INMETRO
- Installation in zone 2
General data
EAN | 4047101119657 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 131 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, UL, cFMus, CSA, TR CU, NEPSI, KOSHA, TIIS, CCOE, INMETRO |
Nominal voltage | Wide voltage range |
Number of channels | 1 |
Digital output | MOSFET output |
Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
Protection class | IP20 |
Product series | IM |
Data Sheets
German | 249 KB |
English | 244 KB |
French | 245 KB |
Spanish | 245 KB |
Czech | 246 KB |
Dutch | 243 KB |
Romanian | 243 KB |
Russian | 265 KB |
Polish | 245 KB |
Chinese | 302 KB |
Turkish | 245 KB |
Approval
TÜV 04 ATEX 2553 | 231 KB |
TÜV 06 ATEX 552968 X | 2656 KB |
FM/CSA - IS-1.101 | 226 KB |
IECEx - TUN 06.0006X | 234 KB |
UL — IS-1.301 | 167 KB |
KOSHA 13-AV4BO-0627X | 310 KB |
CAD File
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Technology Flyer
Mounting accessories
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 | |
IM-CC-3X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 18 mm overall width); includes: 2 pcs. 3-pin blue terminals and 2 pcs. 3-pin black terminals. |
6900475 |