Product IMX12-DI03-1S-1NAM1R-0/24VDC/CC
Isolating switching amplifier
1-channel
Order number: 7580002- Relay output (changeover)
- NAMUR Repeater
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
EAN | 4047101310368 |
eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 161 g |
Technical Data
Signal type | Digital input |
Device type | Isolating switching amplifier |
Ex version | yes |
Approvals | ATEX, IECEx, NEPSI, KOSHA, TR CU |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 1 |
Digital output | Namur and relay output |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 245 KB |
English | 242 KB |
French | 243 KB |
Spanish | 243 KB |
Czech | 243 KB |
Dutch | 241 KB |
Romanian | 241 KB |
Russian | 265 KB |
Polish | 244 KB |
Chinese | 308 KB |
Turkish | 243 KB |
Approval
EPLAN Electric P8
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |