Product IMX12-DI03-1S-1NAM1T-PR/24VDC
Isolating switching amplifier
1-channel
Order number: 7580005- Transistor output (≤10 kHz)
- NAMUR Repeater
- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Power bridge (connector incl. in delivery)
- ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS
- Use in Zone 2
- SIL 2

General data
| EAN | 4047101310399 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 152 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, NEPSI, KOSHA, TR CU |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 1 |
| Digital output | NAMUR and transistor output |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable screw terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 341 KB |
| English | 338 KB |
| French | 339 KB |
| Spanish | 339 KB |
| Czech | 340 KB |
| Dutch | 338 KB |
| Romanian | 338 KB |
| Russian | 361 KB |
| Polish | 340 KB |
| Chinese | 410 KB |
| Turkish | 340 KB |
Approval
EPLAN Electric P8
EU Declaration of Conformity
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
|
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
|
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
|
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
|
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |

