Product IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier
2-channel
Order number: 7580039- 2 relay outputs (complementary contact)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101420944 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 169 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | no |
| Approvals | cULus |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 2 |
| Digital output | Relay output |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 413 KB |
| English | 409 KB |
| French | 411 KB |
| Spanish | 411 KB |
| Czech | 411 KB |
| Dutch | 408 KB |
| Romanian | 409 KB |
| Russian | 430 KB |
| Polish | 411 KB |
| Chinese | 481 KB |
| Turkish | 411 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
|
IMX12-PS02-UI-UIR-PR/24VDC/CC
Power supply module power bridge; Collective fault signal via relay; Single and redundant power supply via terminals; Removable screw terminals |
7580611 |
|
WM1 WIDERSTANDSMODUL
The resistor module WM1 meets the requirements for line monitoring between a mechanical contact and a TURCK signal processor. The input circuit of the signal processor is designed for sensors acc. to EN60947-5-6 (NAMUR) and equipped with a wire-break and short-circuit monitoring function. |
0912101 |
|
IMC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580954 |
|
MCVR 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580955 |
|
MC 1.5/ 5-ST-3.81 BK
Power Bridge Connection Terminal |
7580956 |
|
E/ME TBUS NS35 BK
Power Bridge Connection Terminal |
7580957 |

