Product IMX12-FI01-2SF-2I-C0/24VDC
Frequency Transducer/Pulse Counter
2-channel
Order number: 7580209- Input circuits monitored for wire-break and short-circuit
- Parameterized via PC
- Complete galvanic isolation
- Input reverse-polarity protected
- Output circuits monitored for wire break and short circuit
- ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TIIS,
- Use in Zone 2
- SIL 2

General data
EAN | 4047101310832 |
eCl@ss-Code (V5.1.4): | 27230220 -/- Rotation speed monitor |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 161 g |
Technical Data
Signal type | Frequency input |
Device type | Rotation speed monitor |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | Removable screw terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 255 KB |
English | 252 KB |
French | 253 KB |
Spanish | 254 KB |
Czech | 254 KB |
Dutch | 251 KB |
Romanian | 252 KB |
Russian | 274 KB |
Polish | 254 KB |
Chinese | 329 KB |
Turkish | 254 KB |
Approval
Configuration Software
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Mounting accessories
![]() |
USB-2-IOL-0002
IO-Link Master with integrated USB port |
6825482 |
![]() |
IOL-COM/3M
IO-Link communication line for connecting IO-Link devices to an IO-link master via a 3.5-mm jack plug |
7525110 |