Product IMX12-AI01-2I-2IU-H0/24VDC/CC
Isolating transducer
2-channel
Order number: 7580307- Input circuits monitored for wire-break and short-circuit
- Complete galvanic isolation
- HART transparent
- Removable spring type terminals
- ATEX, IECEx, cFM, cUL,NEPSI, INMETRO, Kosha, TR CU EAC CMI, TIIS, Russia Pattern Approval
- Installation in zone 2
- SIL 2

General data
EAN | 4047101311136 |
eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
Customs tariff number | 85437090990 |
Country of origin | DE |
Weight | 187 g |
Technical Data
Signal type | Analog input (HART transparent) |
Device type | Isolating transducer |
Ex version | yes |
Approvals | ATEX |
Functional safety (SIL/PL) | SIL2 |
Nominal voltage | 24 VDC |
Number of channels | 2 |
Electrical connection | Removable spring-type terminals, 2-pin |
Protection class | IP20 |
Product series | IM(X)12 |
Data Sheets
German | 190 KB |
English | 187 KB |
French | 188 KB |
Spanish | 188 KB |
Czech | 189 KB |
Dutch | 186 KB |
Romanian | 187 KB |
Russian | 209 KB |
Polish | 189 KB |
Chinese | 253 KB |
Turkish | 188 KB |